4.4.1.1.1 Data structures
struct CIRCULAR_BUFFER_t
Type define for circular buffers of varying length.
struct USB_CDC_HEADER_FUNCTIONAL_DESCRIPTOR_t
Type define for the CDC Header functional descriptor subtype.
struct USB_CDC_ACM_FUNCTIONAL_DESCRIPTOR_t
Type define for the CDC Abstract Control Management functional descriptor subtype.
struct USB_CDC_COUNTRY_SELECTION_FUNCTIONAL_DESCRIPTOR_t
Type define for the CDC country selection functional descriptor subtype.
struct USB_CDC_LINE_CODING_t
Type define for CDC Line Encoding.