2.6 Analog Inputs
The analog port assignments cover the voltage, current and temperature
monitors for the system. See Table 2-1.
| Analog Input | ADC Input Pins |
|---|---|
| VINPUT | RB6 |
| VBATTERY | RB5 |
| VLOAD | RB7 |
| ICHARGE | RA4 |
| ILOAD | RA2 |
| Temperature | RC5 |