2.1 System Hardware Blocks
To implement the system, several hardware blocks will be required:
- Voltage dividers for monitoring the input voltage, battery voltage and the load voltage.
- An ASIC battery charger (MCP73844).
- An ASIC switching regulator (MCP16311).
- Digital outputs to enable/disable the charger and the output switching regulator.
- An input to monitor the charger status.
- A high side current mirror to monitor the battery charge and discharge currents.
- A temperature sensor to monitor the battery temperature (MCP9700).