2.7 Digital Inputs
The digital port assignments include enable and status pins for the charger and an enable
control for the load regulator. See Table 2-2.
| Digital Input | ADC Input Pins |
|---|---|
| Function | GPIO |
| Charger Enable | RC7 |
| Charger Status | RB4 |
| Regulator Enable | RC6 |