1.2.3.2 MC_DelayMs()
void MC_DelayMs (uint32_t delayMs)
Performs a delay using a timer in the background.
Note:
Call this function from normal context, not from interrupt context. It is recommended to use the MC_DELAY_MS macro instead of a direct call. Use this in the application to create delays instead of long loops or other system delays.
| in | delayMs |
The number of milliseconds of delay |
None. |