1.2.1.2 Typedefs
typedef void(* mc_status_handler_t) (mc_status_t)
Pointer to a function that receives motor status information.
typedef uint16_t mc_speed_t
Speed as angle units/sample, stored as an unsigned 16-bit integer.
typedef uint16_t mc_position_t
Describes the motor position.