Figure 38-19. I/O Pin Output Voltage vs. Sink
Current (VDD = 3.0V)Figure 38-20. I/O Pin Output Voltage vs. Sink
Current (VDD = 5.0V)Figure 38-21. I/O Pin Output Voltage vs. Sink
Current (T = 25°C)Figure 38-22. I/O Pin Output Voltage vs. Source
Current (VDD = 3.0V)Figure 38-23. I/O Pin Output Voltage vs. Source
Current (VDD = 5.0V)Figure 38-24. I/O Pin Output Voltage vs. Source
Current (T = 25°C)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.