Figure 38-15. I/O Pin Input Hysteresis vs. VDDFigure 38-16. I/O Pin Input Threshold Voltage vs.
VDD (T = 25°C)Figure 38-17. I/O Pin Input Threshold Voltage vs. VDD (VIH)Figure 38-18. I/O Pin Input Threshold Voltage vs. VDD (VIL)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.