27.3.2.3.1.3 Case S3: Stop Condition Received
When the Stop condition is received, the
Address or Stop (AP) flag will be set to ‘0
’, indicating that a Stop
condition, and not an address match, activated the Address or Stop Interrupt Flag
(APIF).
The AP and APIF flags are located in the Slave Status (TWIn.SSTATUS) register.
The software can prepare to:
- Wait until a new address packet will be addressed to it