Introduction

IGLOO Nano Starter Kit provides a simple board with IGLOO nano AGLN250 device in the VQG100 package, Libero® System on Chip (SoC), and a Low-Cost Programming Stick (LCPS) for in-system programming. The IGLOO Nano Starter Kit is fully Restriction of Hazardous Substances (RoHS) compliant and enables you to quickly evaluate IGLOO family and prototype your design. The kit supports the following key functions:
  • Detailed current monitoring capabilities of the industry's lowest power Field Programmable Gate Arrays (FPGA)
  • Development with Microchip's Flash*Freeze technology
  • Easy experimentation with In-System Programming (ISP), device serialization, and FlashLock on-chip system security
  • USB-to-UART interface for HyperTerminal on PC connected to board
  • On-board voltage regulation, enabling independent I/O bank voltages
As IGLOO nano devices are footprint-compatible with ProASIC®3 nano devices, you can prototype designs for ProASIC3 nano and the low-power leader of IGLOO nano device.
Table . Kit Contents—AGLN-NANO-KIT
QuantityDescription
1IGLOO® nano starter kit board with AGLN250V2-VQG100
1LCPS
2USB 2.0 A to mini-B cables
1Quickstart card
Figure . Kit Diagram