6.7 CONFIG7
Note:
- Once protection is enabled through ICSP™ or a self-write, it can only be reset through a Bulk Erase.
- BBSIZE[2:0] bits can only be
changed when BBEN =
1. Once BBEN =0, BBSIZE[2:0] can only be changed through a Bulk Erase.
| Name: | CONFIG7 |
| Address: | 30 0006h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEBUG | SAFEN | BBEN | BBSIZE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bit 5 – DEBUG Debugger Enable
| Value | Description |
|---|---|
| 1 | Background debugger disabled |
| 0 | Background debugger enabled |
Bit 4 – SAFEN Storage Area Flash (SAF) Enable(1)
| Value | Description |
|---|---|
| 1 | SAF is disabled |
| 0 | SAF is enabled |
Bit 3 – BBEN Boot Block Enable(1)
| Value | Description |
|---|---|
| 1 | Boot Block is disabled |
| 0 | Boot Block is enabled |
Bits 2:0 – BBSIZE[2:0] Boot Block Size Selection(2)
| BBEN | BBSIZE | End Address of Boot Block | Boot Block Size (words) | ||
|---|---|---|---|---|---|
| PIC18FX4Q40 | PIC18FX5Q40 | PIC18FX6Q40 | |||
1 | xxx | — | — | ||
0 | 111 | 00 03FFh | 512 | ||
0 | 110 | 00 07FFh | 1024 | ||
0 | 101 | 00 0FFFh | 2048 | ||
0 | 100 | 00 1FFFh | 4096 | ||
0 | 011 | 00 3FFFh | — | 8192 | |
0 | 010 | 00 7FFFh | — | 16384 | |
0 | 001 | 00 FFFFh | — | ||
0 | 000 | 01 FFFFh | — | ||