3 Signal Description

The following table gives details on signal names classified by peripheral.

Table 3-1. Signal Description List
Signal NameFunctionTypeCommentsActive Level
Clocks, Oscillators and PLLs
XINMain Crystal Oscillator InputInput––
XOUTMain Crystal Oscillator OutputOutput––
XIN3232.768 kHz Crystal Oscillator InputInput––
XOUT3232.768 kHz Crystal Oscillator OutputOutput––
RTUNEUSB External ResistorAnalog––
PCK[1:0]Programmable Clock OutputOutput––
Shutdown, Wakeup Logic
SHDNShutdown ControlOutput––
WKUP[13:0]Wake-Up InputsInput––
ICE and JTAG
TCKTest ClockInput––
TDITest Data InInput––
TDOTest Data OutOutput––
TMSTest Mode SelectInput––
JTAGSELJTAG SelectionInput––
RTCKReturn Test ClockOutput–
Reset/Test
NRSTExternal nReset InputInput–Low
NRST_OUTReset Controller OutputOutput–Low
NTRSTTest Reset SignalInput–
Debug Unit - DBGU
DRXDDebug Receive DataInput––
DTXDDebug Transmit DataOutput––
Advanced Interrupt Controller - AIC
EXT_IRQExternal Interrupt InputInput––
EXT_FIQFast Interrupt InputInput––
PIO Controller - PIOA - PIOB - PIOC - PIOD
PA[31:0]Parallel IO Controller AI/O––
PB[25:0]Parallel IO Controller BI/O––
PC[31:0]Parallel IO Controller CI/O––
PD[21:0]Parallel IO Controller DI/O––
External Bus Interface - EBI
D[15:0]Data BusI/O––
D[31:16]Data BusI/O––
A[25:0]Address BusOutput––
NWAITExternal Wait SignalInput–Low
Static Memory Controller - SMC
NCS[5:0]Chip Select LinesOutput–Low
NWR[3:0]Write SignalOutput–Low
NRDRead SignalOutput–Low
NWEWrite EnableOutput–Low
NBS[3:0]Byte Mask SignalOutput–Low
NAND Flash Controller
NANDCSNAND Flash Chip SelectOutput–Low
NANDOENAND Flash Output EnableOutput–Low
NANDWENAND Flash Write EnableOutput–Low
NANDALENAND Flash Address Latch EnableOutput––
NANDCLENAND Flash Command Latch EnableOutput––
DDR2 / SDRAM / LPDDR / LPSDR Controller
SDCKDRAM ClockOutput––
SDCKNDRAM Clock bar (DDR2 / LPDDR only)–
SDCKEDRAM Clock EnableOutput–High
SDCSDRAM Chip SelectOutput–Low
BA[2:0]Bank SelectOutput–Low
SDWEDRAM Write EnableOutput–Low
DDR_VREFDDR2 I/O Reference VoltageInput––
DDR_CALLPDDR / DDR2 Calibration InputInput––
RAS - CASRow and Column SignalOutput–Low
SDA10SDRAM Address 10 LineOutput––
DQS[1:0]Positive Data StrobeI/O––
NDSQ[1:0]Negative Data StrobeI/O––
DQM[3:0]Write Data MaskOutput––
Secure Data Memory Card - SDMMCx [1:0]
SDMMCx_CMDSD Card / e.MMC Command lineI/O––
SDMMCx_CKSD Card / e.MMC Clock SignalOutput––
SDMMCx_DAT[3:0]SD Card / e.MMC Data LinesI/O––
Flexible Serial Communication Controller - FLEXCOMx [12:0]
FLEXCOMx_IO0TXD / MOSI / TWDI/O––
FLEXCOMx_IO1RXD / MISO / TWCKI/O––
FLEXCOMx_IO2SCK / SPCK / –I/O––
FLEXCOMx_IO3CTS / NPCS0 or NSS / –I/O––
FLEXCOMx_IO4RTS / NPCS1 / –Output––
FLEXCOMx_IO5– / NPCS2 / –Output––
FLEXCOMx_IO6– / NPCS3 / –Output––
FLEXCOMx_IO7LONCOL / – / –Input––
Synchronous Serial Controller - SSC
TDSSC Transmit DataOutput––
RDSSC Receive DataInput––
TKSSC Transmit ClockI/O––
RKSSC Receive ClockI/O––
TFSSC Transmit Frame SyncI/O––
RFSSC Receive Frame SyncI/O––
Image Sensor Interface - ISI
ISI_D[11:0]Image Sensor DataInput––
ISI_MCKImage sensor Reference ClockOutput––
ISI_HSYNCImage Sensor Horizontal SynchroInput––
ISI_VSYNCImage Sensor Vertical SynchroInput––
ISI_PCKImage Sensor Data ClockInput––
Timer / Counter - TCx [5:0]
TCLKxTC Channel x External Clock InputInput––
TIOAxTC Channel x I/O Line AI/O––
TIOBxTC Channel x I/O Line BI/O––
Pulse Width Modulation Controller- PWMC
PWM[3:0]Pulse Width Modulation OutputOutput––
USB Host High Speed Port - UHPHS
HHSDMAUSB Host Port A High Speed Data -Analog––
HHSDPAUSB Host Port A High Speed Data +Analog––
HHSDMBUSB Host Port B High Speed Data -Analog––
HHSDPBUSB Host Port B High Speed Data +Analog––
HHSDMCUSB Host Port C High Speed Data -Analog––
HHSDPCUSB Host Port C High Speed Data +Analog––
USB Device High Speed Port - UDPHS
DHSDMUSB Device High Speed Data -Analog––
DHSDPUSB Device High Speed Data +Analog––
Ethernet 10/100 - EMAC0
E0_TXCKTransmit Clock or Reference ClockInput––
E0_RXCKReceive ClockInput––
E0_TXENTransmit EnableOutput––
E0_TX[3:0]Transmit DataOutput––
E0_TXERTransmit Coding ErrorOutput––
E0_RXDVReceive Data ValidInput––
E0_RX[3:0]Receive DataInput––
E0_RXERReceive ErrorInput––
E0_CRSCarrier Sense and Data ValidInput––
E0_COLCollision DetectInput––
E0_MDCManagement Data ClockOutput––
E0_MDIOManagement Data Input/OutputI/O––
RMII Ethernet 10/100 - EMAC1
E1_REFCKTransmit Clock or Reference ClockInput––
E1_TXENTransmit EnableOutput––
E1_TX[1:0]Transmit DataOutput––
E1_CRSDVReceive Data ValidInput––
E1_RX[1:0]Receive DataInput––
E1_RXERReceive ErrorInput––
E1_MDCManagement Data ClockOutput––
E1_MDIOManagement Data Input/OutputI/O––
LCD Controller - LCDC
LCDDAT[23:0]LCD Data BusOutput––
LCDVSYNCLCD Vertical SynchronizationOutput––
LCDHSYNCLCD Horizontal SynchronizationOutput––
LCDPCLKLCD Pixel ClockOutput––
LCDDENLCD Data EnableOutput––
LCDPWMLCD Contrast ControlOutput––
LCDDISPLCD Display EnableOutput––
12-bit Analog-to-Digital Converter with Resistive Touch - ADC
AD0XP_ULTop/Upper Left ChannelAnalog––
AD1XM_URBottom/Upper Right ChannelAnalog––
AD2YP_LLRight/Lower Left ChannelAnalog––
AD3YM_SENSELeft/Sense ChannelAnalog––
AD4LRLower Right ChannelAnalog––
AD[11:5]7 Analog InputsAnalog––
ADTRGADC TriggerInput––
ADVREFNADC Negative Input Reference VoltageAnalog––
ADVREFPADC Positive Input Reference VoltageAnalog––
CAN Controller - CANx [1:0]
CANRXxCAN ReceiveInput––
CANTXxCAN TransmitOutput––
Class D Controller - CLASSD
CLASSD_L0Class D Controller Left Output 0Output––
CLASSD_L1Class D Controller Left Output 1Output––
CLASSD_L2Class D Controller Left Output 2Output––
CLASSD_L3Class D Controller Left Output 3Output––
Quad I/O SPI - QSPI
QSCKQuad IO SPI Serial ClockOutput––
QCSQuad IO SPI Chip SelectOutput––
QIO[3:0]Quad IO SPI I/O 0 to 3I/O––
Inter IC Sound Multi Channel Controller - I2SMCC
I2SMCC_MCKMain System Bus ClockOutput––
I2SMCC_CKSerial ClockI/O––
I2SMCC_WSI2S Word SelectI/O––
I2SMCC_DINSerial Data InputInput––
I2SMCC_DOUTSerial Data OutputOutput––