61 Ordering Information
For details on ordering codes, refer to the section Product Identification System.
| Ordering Code | Package | Carrier Type | Ambient Operating Temperature Range | AEC-Q100 Qualification |
|---|---|---|---|---|
| SAM9X60-V/DWB | TFBGA228 | Tray | -40°C to +105°C | N/A |
| SAM9X60T-V/DWB | Tape and reel | N/A | ||
| SAM9X60-V/DWBVAO | Tray | Grade 2 | ||
| SAM9X60T-V/DWBVAO | Tape and reel | Grade 2 |