1.3.6 Clock Stretch Disable Not Working Properly

When the CSD bit is set between a Start condition and the 8th falling SCL edge, the I2C module enters a state where the module clock stretches indefinitely after the next Start until a bus time-out occurs.

Work around

Force a reset of the module by toggling the EN bit.

Affected Silicon Revisions

B0 B2B3D2E0
XXXX X