1.1.1 Capacitive Voltage Divider (CVD)
The CVD feature is only functional on PORTA[2:0] and PORTB[4:0]. This feature is not recommended for use on any other pins.
Work around
None.
Affected Silicon Revisions
| B0 | B2 | B3 | D2 | E0 |
| X |
The CVD feature is only functional on PORTA[2:0] and PORTB[4:0]. This feature is not recommended for use on any other pins.
None.
| B0 | B2 | B3 | D2 | E0 |
| X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.