41.5 ADCGxA
Note:
Refer to the “Pin Allocation Table” for details about available pins per port.
| Name: | ADCGxA |
| Address: | 0x0110 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CGA7 | CGA6 | CGA5 | CGA4 | CGA3 | CGA2 | CGA1 | CGA0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |