8.5.7 CONFIG7
Note:
- BBSIZE[7:0] bits can only be
changed when BBEN =
1. Once BBEN =0, BBSIZE[7:0] can only be changed through a Bulk Erase.
| Name: | CONFIG7 |
| Address: | 0x300006 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BBSIZE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – BBSIZE[7:0] Boot Block Size Selection(1)
| BBEN | BBSIZE | End Address of Boot Block | Boot Block Size (words) | ||
|---|---|---|---|---|---|
| PIC18Fx4Q24 | PIC18Fx5Q24 | PIC18Fx6Q24 | |||
1 |
xxxxxxxx |
N/A | N/A | ||
0 |
01111111 |
00 7FFFh | N/A | 16384 | |
0 |
01111110 |
00 7EFFh | N/A | 16256 | |
| . . . | . . . | . . . | . . . | ||
0 |
01000000 |
00 40FFh | N/A | 8320 | |
0 |
00111111 |
00 3FFFh | N/A | 8192 | |
0 |
00111110 |
00 3EFFh | N/A | 8064 | |
| . . . | . . . | . . . | . . . | ||
0 |
00100000 |
00 20FFh | N/A | 4224 | |
0 |
00011111 |
00 1FFFh | 4096 | ||
0 |
00011110 |
00 1EFFh | 3968 | ||
| . . . | . . . | . . . | . . . | ||
0 |
00000011 |
00 03FFh | 512 | ||
0 |
00000010 |
00 02FFh | 384 | ||
0 |
00000001 |
00 01FFh | 256 | ||
0 |
00000000 |
00 00FFh | 128 | ||