14.2.4 BOR Is Always Off
When the BOREN Configuration bits are programmed to ‘b00, the BOR is off at
all times. The device start-up is not delayed by the BOR Ready condition or the VDD
level.
| Condition | Program Counter | STATUS Register(1,2) | PCON0 Register | PCON1 Register |
|---|---|---|---|---|
| Power-on Reset | 0 | -110 0000 |
0011 110x |
---- -111 |
| Brown-out Reset | 0 | -110 0000 |
0011 11u0 |
---- -u1u |
| MCLR Reset during normal operation | 0 | -uuu uuuu |
uuuu 0uuu |
---- -uuu |
| MCLR Reset during Sleep | 0 | -10u uuuu |
uuuu 0uuu |
---- -uuu |
| WDT Time-out Reset | 0 | -0uu uuuu |
uuu0 uuuu |
---- -uuu |
| WDT Wake-up from Sleep | PC + 2 | -00u uuuu |
uuuu uuuu |
---- -uuu |
| WWDT Window Violation Reset | 0 | -uuu uuuu |
uu0u uuuu |
---- -uuu |
| Interrupt Wake-up from Sleep | PC + 2(3) | -10u uuuu |
uuuu uuuu |
---- -uuu |
| RESET Instruction Executed | 0 | -uuu uuuu |
uuuu u0uu |
---- -uuu |
Stack Overflow Reset (STVREN =
1) |
0 | -uuu uuuu |
1uuu uuuu |
---- -uuu |
Stack Underflow Reset (STVREN =
1) |
0 | -uuu uuuu |
u1uu uuuu |
---- -uuu |
| Data Protection (Fuse Fault) | 0 | -uuu uuuu |
uuuu uuuu |
---- -uu0 |
| VREG or ULP Ready Fault | 0 | -110 0000 |
0011 110u |
---- -0u1 |
| Memory Violation Reset | 0 | -uuu uuuu |
uuuu uuuu |
---- -u0u |
|
Legend:
Note:
|
||||
| BOREN | SBOREN | Device Mode | BOR Mode | Instruction Execution upon: | |
|---|---|---|---|---|---|
| Release of POR | Wake-up from Sleep | ||||
11(1) |
X |
X | Active | Wait for
release of BOR (BORRDY = 1) |
Begins immediately |
10 |
X |
Awake | Active | Wait for
release of BOR (BORRDY = 1) |
N/A |
| Sleep | Hibernate | N/A | Wait for
release of BOR (BORRDY = 1) |
||
01 |
1 |
X | Active | Wait for release of BOR (BORRDY = 1) |
Begins immediately |
0 |
X | Hibernate | |||
00 |
X |
X | Disabled | Begins immediately | |
Note:
- In this specific case, “Release of POR”
and “Wake-up from Sleep”, there is no BOR ready delay in start-up. The BOR ready flag
(BORRDY =
1) will be set before the CPU is ready to execute instructions, because the BOR circuit is forced on by the BOREN bits.

Note:
- TPWRT delay only if the Configuration bits enable the Power-up Timer.