23.2.2 Power Mode Selection
The MVIO module can be configured in two different power modes using the IOMON bit of
the VDDIOxCON register. The dedicated internal VDDIOx voltage monitor
and Power-on Reset (POR) circuitry are enabled by clearing the MODE bit. This
configuration should be used when VDDIOx and VDD are being
supplied from different power sources to ensure that the VDDIOx and
VDD voltage monitors are both enabled and monitoring the power supplies
separately.
Alternatively, in applications where VDD and VDDIOx are physically connected to the same power source and are operating at the same voltage, the domains can both be monitored using the standard VDD voltage monitoring and POR circuitry. The dedicated VDDIOx voltage monitor and POR circuitry can be disabled to minimize current consumption by setting the MODE bit of the VDDIOxCON register.