Operating Characteristics
- Operating Voltage Range (VDD):
- 1.8V to 5.5V
- Multi-Voltage I/O (MVIO) Range
(VDDIO2):
- 1.62V to 5.5V
- High-voltage tolerant MVIO-powered pins support I2C communication down to 1.62V
- Temperature Range:
- Industrial: -40°C to 85°C
- Extended: -40°C to 125°C