8.9.2 ICSPEN
Note:
- This register can only be accessed
by software that was programmed into the device boot block prior to the
Programming and Debugging Interface Disable (PDID) feature being activated
(ICSPDIS =
0). - The EN bit can only be set after following the unlock sequence on the ICSPLOCK register. The EN bit will be cleared when a Power-on Reset event occurs.
- Refer to the Enhanced Code Protection section of the "Device Configuration" chapter for more information.
| Name: | ICSPEN |
| Address: | 0x0039 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – EN ICSP Enable
| Value | Name | Description |
|---|---|---|
| x | ICSPDIS =
1 |
ICSP interface is enabled |
| 0 | ICSPDIS =
0 |
ICSP interface is enabled temporarily for all commands except Bulk Erase |
| 1 | ICSPDIS =
0 |
ICSP interface is disabled |