16.13.7 DMAnSCNT

DMA Source Count Register
Note: The individual bytes in this multibyte register can be accessed with the following register names.
  1. DMAnSCNTH: Accesses the high byte [15:8].
  2. DMAnSCNTL: Access the low byte [7:0].
Name: DMAnSCNT
Address: 0xF1

Bit 15141312111098 
     SCNT[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 SCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – SCNT[11:0] Current Source Byte Count

The individual bytes in this multibyte register can be accessed with the following register names. DMAnSCNTH: Accesses the high byte [15:8]. DMAnSCNTL: Access the low byte [7:0].