37.5.16 I2CxADB1

I2C Address Buffer 1 Register(1)

Note:
  1. This register is read-only in 7-bit Client Address modes (MODE = 0xx).
Name: I2CxADB1
Address: 0x28D, 0x2A4

Bit 76543210 
 ADB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – ADB[7:0] I2C Address Buffer 1

NameDescription
7-bit Client modes (MODE = 00x): Unused in this mode
10-bit Client modes (MODE = 01x): ADB[7:1]: Received matching 10-bit client address high byte

ADB[0]: Received R/W value from 10-bit high address byte

7-bit Host mode (MODE = 100): ADB[7:1]: 7-bit client address

ADB[0]: R/W value

10-bit Host mode (MODE = 101): ADB[7:1]: 10-bit client high address byte

ADB[0]: R/W value

7-bit Multi-Host modes (MODE = 11x): ADB[7:1]: 7-bit client address

ADB[0]: R/W value

This register is read-only in 7-bit Client Address modes (MODE I2C Mode Select = 0xx).