37.5.10 I2CxCLK
Name: | I2CxCLK |
Address: | 0x29D, 0x2B4 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CLK[4:0] I2C Clock Selection
CLK | Selection |
---|---|
11111 - 10100 | Reserved |
10011 | CLC8_out |
10010 | CLC7_out |
10001 | CLC6_out |
10000 | CLC5_out |
01111 | CLC4_out |
01110 | CLC3_out |
01101 | CLC2_out |
01100 | CLC1_out |
01011 | TU16B_OUT |
01010 | TU16A_OUT |
01001 | TMR6_Postscaler_OUT |
01000 | TMR4_Postscaler_OUT |
00111 | TMR2_Postscaler_OUT |
00110 | TMR0_OUT |
00101 | EXTOSC |
00100 | Clock Reference output |
00011 | MFINTOSC (500 kHz) |
00010 | HFINTOSC |
00001 | FOSC |
00000 | FOSC/4 |