29.9.9 TUxyERS

External Input Selector
Note: This register is not available when the module is chained and operated as a Secondary module.
Name: TUxyERS

Bit 76543210 
   ERS[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – ERS[5:0] External Reset Source Selector

Table 29-6. TUxyERS External Reset Sources
ERS External Reset Source Connection
TU16A TU16B
100000 TU16ATMRL_Read or TU16ACRL_Read(1) TU16BTMRL_Read or TU16BCRL_Read(1)
011111 TU16APRL_Write(1) TU16BPRL_Write(1)
011110 SPI2_SCK
011101 SPI1_SCK
011100 I2C2_SCL
011011 I2C1_SCL
011010 U2TX_Edge (Positive/Negative)
011001 U2RX_Edge (Positive/Negative)
011000 U1TX_Edge (Positive/Negative)
010111 U1RX_Edge (Positive/Negative)
010110 CLC8_OUT
010101 CLC7_OUT
010100 CLC6_OUT
010011 CLC5_OUT
010010 CLC4_OUT
010001 CLC3_OUT
010000 CLC2_OUT
001111 CLC1_OUT
001110 ZCD2_OUT
001101 ZCD1_OUT
001100 CMP2_OUT
001011 CMP1_OUT
001010 NCO1_OUT
001001 PWM3S1P2_OUT
001000 PWM3S1P1_OUT
000111 PWM2S1P2_OUT
000110 PWM2S1P1_OUT
000101 PWM1S1P2_OUT
000100 PWM1S1P1_OUT
000011 TU16B_OUT Reserved
000010 Reserved TU16A_OUT
000001 TUIN1PPS
000000 TUIN0PPS
Note:
  1. TUxyPRL_Write, TUxyTMRL_Read and TUxyCRL_Read are event triggers occurring when the indicated SFR is accessed.
Reset States: 
POR/BOR = 000000
All Other Resets = uuuuuu
This register is not available when the module is chained and operated as a Secondary module.