11.13.23 PIR4

Peripheral Interrupt Request Register 4
Note:
  1. Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt.
  2. PWM1IF is a read-only bit. To clear the interrupt condition, all bits in the PWM1GIR register must be cleared.
  3. U1IF is a read-only bit. To clear the interrupt condition, all bits in the U1UIR register must be cleared.
  4. U1EIF is a read-only bit. To clear the interrupt condition, all bits in the U1ERR register must be cleared.
  5. U1TXIF and U1RXIF are read-only bits and cannot be set/cleared by software.
Name: PIR4
Address: 0x4BA

Bit 76543210 
 PWM1IFPWM1PIFTMR3GIFTMR3IFU1IFU1EIFU1TXIFU1RXIF 
Access RR/W/HSR/W/HSR/W/HSRRRR 
Reset 00000000 

Bit 7 – PWM1IF  PWM1 Parameter Interrupt Flag(2)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 6 – PWM1PIF PWM1 Period Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 5 – TMR3GIF TMR3 Gate Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 4 – TMR3IF TMR3 Interrupt Flag

ValueDescription
1 Interrupt has occurred (must be cleared by software)
0 Interrupt event has not occurred

Bit 3 – U1IF  UART1 Interrupt Flag(3)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 2 – U1EIF  UART1 Framing Error Interrupt Flag(4)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 1 – U1TXIF  UART1 Transmit Interrupt Flag(5)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred

Bit 0 – U1RXIF  UART1 Receive Interrupt Flag(5)

ValueDescription
1 Interrupt has occurred
0 Interrupt event has not occurred
Interrupt flag bits get set when an interrupt condition occurs, regardless of the state of its corresponding enable bit or the global enable bit. User software must ensure the appropriate interrupt flag bits are clear prior to enabling an interrupt. PWM1IF is a read-only bit. To clear the interrupt condition, all bits in the PWM1GIR register must be cleared. U1IF is a read-only bit. To clear the interrupt condition, all bits in the U1UIR register must be cleared. U1EIF is a read-only bit. To clear the interrupt condition, all bits in the U1ERR register must be cleared. U1TXIF and U1RXIF are read-only bits and cannot be set/cleared by software.