Jump to main content
24.8.4 CLCnSEL0 Generic CLCn Data 1 Select
Register Name: CLCnSEL0 Address: 0x0D8
Bit 7 6 5 4 3 2 1 0 D1S[5:0] Access R/W R/W R/W R/W R/W R/W Reset x x x x x x
Bits 5:0 – D1S[5:0] CLCn Data1 Input Selection
Table 24-2. CLC Input Selection DyS Input Source DyS (cont.) Input Source (cont.) DyS (cont.) Input Source (cont.) [0] 0000 0000 CLCIN0PPS [22] 0001 0110 TMR4 [44] 0010 1100 CLC6 [1] 0000 0001 CLCIN1PPS [23] 0001 0111 TMR6 [45] 0010 1101 CLC7 [2] 0000 0010 CLCIN2PPS [24] 0001 1000 CCP1 [46] 0010 1110 CLC8 [3] 0000 0011 CLCIN3PPS [25] 0001 1001 CCP2 [47] 0010 1111 U1TX [4] 0000 0100 CLCIN4PPS [26] 0001 1010 PWM1S1P1_OUT [48] 0011 0000 U2TX [5] 0000 0101 CLCIN5PPS [27] 0001 1011 PWM1S1P2_OUT [49] 0011 0001 SPI1_SDO [6] 0000 0110 CLCIN6PPS [28] 0001 1100 PWM2S1P1_OUT [50] 0011 0010 SPI1_SCK [7] 0000 0111 CLCIN7PPS [29] 0001 1101 PWM2S1P2_OUT [51] 0011 0011 SPI1_SS [8] 0000 1000 FOSC [30] 0001 1110 PWM3S1P1_OUT [52] 0011 0100 SPI2_SDO [9] 0000 1001 HFINTOSC(1 ) [31] 0001 1111 PWM3S1P2_OUT [53] 0011 0101 SPI2_SCK [10] 0000 1010 LFINTOSC(1 ) [32] 0010 0000 NCO1 [54] 0011 0110 SPI2_SS [11] 0000 1011 MFINTOSC(1 ) [33] 0010 0001 CMP1_OUT [55] 0011 0111 I2 C1_SCL [12] 0000 1100 MFINTOSC (31.25 kHz)(1 ) [34] 0010 0010 CMP2_OUT [56] 0011 1000 I2 C1_SDA [13] 0000 1101 SFINTOSC (1 MHz)(1 ) [35] 0010 0011 ZCD1 [57] 0011 1001 I2 C2_SCL [14] 0000 1110 SOSC(1 ) [36] 0010 0100 ZCD2 [58] 0011 1010 I2 C2_SDA [15] 0000 1111 EXTOSC(1 ) [37] 0010 0101 IOC [59] 0011 1011 CWG1A [16] 0001 0000 ADCRC(1 ) [38] 0010 0110 HLVD_OUT [60] 0011 1100 CWG1B [17] 0001 0001 CLKR [39] 0010 0111 CLC1 [61] 0011 1101 TU16A [18] 0001 0010 TMR0 [40] 0010 1000 CLC2 [62] 0011 1110 TU16B [19] 0001 0011 TMR1 [41] 0010 1001 CLC3 [63] 0011 1111 PORTW IOC [20] 0001 0100 TMR2 [42] 0010 1010 CLC4 [64] 0100 0000 - [21] 0001 0101 TMR3 [43] 0010 1011 CLC5 [65] 0100 0001 -
Reset States: POR/BOR = xxxxxx All Other Resets = uuuuuu
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.