33.14.9 CWGxDBF
| Name: | CWGxDBF |
| Address: | 0x03BF |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBF[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | x | x | x | x | x | x | |||
Bits 5:0 – DBF[5:0] CWG Falling Edge-Triggered Dead-Band Count
| Reset States: |
|
| Value | Description |
|---|---|
| xxxxxx | Dead band is active no less than n and no more than n+1 CWG clock periods after the falling edge (n = DBF[5:0]). |
| 000000 | No CWG clock periods. Dead-band generation is bypassed. |