20.3.1 PORTW
Note:
- Writes to PORTW update the ‘PORTW write’ register whereas reads come from ‘PORTW read’ register. See Signal Routing Port Output section for details.
- There must be one instruction cycle between write and read of this register, otherwise previous value will be read.
- PORTW is not updated when a debug session is active.
- This register can only be written when the clock to the module is disabled. See Signal Routing Port Clock section for details.
Name: | PORTW |
Address: | 0x100 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RW7 | RW6 | RW5 | RW4 | RW3 | RW2 | RW1 | RW0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – RWn Output data for software read of Signal Routing port
Reset States: |
|