29.9.8 TUxyCLK
Note:
- This register is not available when the module is chained and operated as a Secondary module.
Name: | TUxyCLK |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CLK[4:0] Clock Input Selector
CLK | Clock Input |
---|---|
11111
- 11011 | Reserved |
11010 | CLC8_OUT |
11001 | CLC7_OUT |
11000 | CLC6_OUT |
10111 | CLC5_OUT |
10110 | CLC4_OUT |
10101 | CLC3_OUT |
10100 | CLC2_OUT |
10011 | CLC1_OUT |
10010 | NCO1_OUT |
10001 | PWM3S1P2_OUT |
10000 | PWM3S1P1_OUT |
01111 | PWM2S1P2_OUT |
01110 | PWM2S1P1_OUT |
01101 | PWM1S1P2_OUT |
01100 | PWM1S1P1_OUT |
01011 | CCP2_OUT |
01010 | CCP1_OUT |
01001 | CLKREF_OUT |
01000 | EXTOSC |
00111 | SOSC |
00110 | MFINTOSC (31.25 kHz) |
00101 | MFINTOSC (500 kHz) |
00100 | LFINTOSC |
00011 | HFINTOSC |
00010 | FOSC |
00001 | TUIN1PPS |
00000 | TUIN0PPS |
Reset States: |
|