16.4 Disable DMA Message Transfer Upon Completion Once the DMA message is complete, it may be desirable to disable the trigger source to prevent overrun or under run of data. This can be done by any of the following methods: Clearing the SIRQEN bit Setting the SSTP bit Setting the DSTP bit