42.1 Output Voltage Selection

The DAC has 2n voltage level ranges, where n is the number of bits in DACR. Each level is determined by the DACxR bits. The DAC output voltage can be determined by using Equation 42-1.

Equation 42-1. DAC Output Equation
D A C x _ o u t p u t ⁢ =   ( ( V R E F + − V R E F − ) × D A C R 2 n ) + V R E F −