6.1.2 C: Associate Linker Class To Psect

The -Cpsect=class option allows a psect to be associated with a specific class. Normally, this is not required on the command line because psect classes are specified in object files (see Class Flag).