6.1.14 L: Allow Load Relocation
When the linker produces an output file it does not usually preserve any
relocation information, since the file is now absolute. In some circumstances a further
“relocation” of the program is done at load time. The -L
option
generates, in the output file, one null relocation record for each relocation record in
the input.