4.9.23 Fnarg Directive
The FNARG routine1,routine2 directive tells
the linker that the evaluation of the an argument to the
routine1 routine involves a call to
routine2, thus the argument memories for the two routines on
the compiled stack should not overlap.
For
example
FNARG init,start ;start is called to obtain an argument for init