4.9.29 Fnsize Directive
The FNSIZE routine,autos,args directive informs the
linker of the size of the auto variable and argument area associated with
routine. These values are used by the linker when
building the call graph and assigning addresses to the variable and argument areas.
For example, the directive:
FNSIZE fred, 10, 5
indicates that the routine fred needs 10 bytes of auto variables and 5
bytes of arguments. See Fnconf Directive for information how to access these areas of memory.