4.9.24 Fnbreak Directive
The FNBREAK routine1,routine2 directive is used to break
links in the call graph information produced by the linker.
It states that any calls to routine1 in trees other than the tree rooted
at routine2 should not be considered when checking for routines that
appear in multiple call graphs. Memory for routine1's compiled stack
objects will only be assigned in the graph for the routine rooted at
routine2.