30.5.6 ASI Key Status

Name: ASI_KEY_STATUS
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
   UROWWRITENVMPROGCHIPERASE    
Access R/WRR 
Reset 000 

Bit 5 – UROWWRITE User Row Write Key Status

This bit is set to ‘1’ if the UROWWRITE KEY is active. Otherwise, this bit reads as ‘0’.

Bit 4 – NVMPROG NVM Programming

This bit is set to ‘1’ if the NVMPROG KEY is active. This bit is automatically reset after the programming sequence is done. Otherwise, this bit reads as ‘0’.

Bit 3 – CHIPERASE Chip Erase

This bit is set to ‘1’ if the CHIPERASE KEY is active. This bit will automatically be reset when the Chip Erase sequence is completed. Otherwise, this bit reads as ‘0’.