22.13.13 Periodic Interrupt Timer Status

Name: PITSTATUS
Offset: 0x11
Reset: 0x00
Property: -

Bit 76543210 
        CTRLBUSY 
Access R 
Reset 0 

Bit 0 – CTRLBUSY PITCTRLA Synchronization Busy

This bit is ‘1’ when the RTC is busy synchronizing the Periodic Interrupt Timer Control A (RTC.PITCTRLA) register in the RTC clock domain.