30.3.3.6 STCS
- Store Data to Control
and Status Register Space
The STCS
instruction is used to store data to the UPDI Control and
Status register space. Data are shifted in serially into the PHY layer shift register
and written as a whole byte to a selected CS register. The STCS
instruction is based on direct addressing, where the address is part of the instruction
operand. The STCS
instruction can access only the internal UPDI
register space. This instruction supports only byte access, and the data size is not
configurable.
Figure 30-12 shows the data frame transmitted after the SYNCH character and the
instruction frames. The STCS
instruction byte can be immediately
followed by the data byte. There is no response generated from the STCS
instruction, as is the case for the ST
and STS
instructions.