28.5.3 DAC Voltage Reference
Name: | DACREF |
Offset: | 0x04 |
Reset: | 0xFF |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DACREF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Name: | DACREF |
Offset: | 0x04 |
Reset: | 0xFF |
Property: | R/W |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DACREF[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.