25.5.3 Debug Control

Name: DBGCTRL
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

Refer to the Debug Operation section for details.

ValueDescription
0 The TWI is halted in Break Debug mode and ignores events
1 The TWI will continue to run in Break Debug mode when the CPU is halted