Combinatorial Logic Functions: Any Logic Expression which is a Function of up to
Three Inputs.
Sequencer Logic
Functions:
Gated D flip-flop
JK flip-flop
Gated D latch
RS latch
Flexible
LUT Input Selection:
I/Os
Events
Subsequent LUT output
Internal peripherals such as:
Analog
comparator
Timers/Counters
USART
SPI
Clocked by a System Clock or other
Peripherals
Output can
be Connected to I/O Pins or an Event System
Optional
Synchronizer, Filter, or Edge Detector Available on Each LUT Output
Optional Interrupt Generation from
Each LUT Output:
Rising edge
Falling edge
Both edges
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.