12.3.1 Initialization
The RSTCTRL is always enabled, but some of the Reset sources must be enabled individually (either by Fuses or by software) before they can request a Reset.
After a Reset from any source, the registers in the device with automatic loading from the Fuses or from the Signature Row are updated.