21.3.3.2 Output

Timer synchronization and output logic level are dependent on the selected Timer Mode (CNTMODE) bit field in Control B (TCBn.CTRLB) register. In Single-Shot mode, the timer/counter can be configured so that the signal generation happens asynchronously to an incoming event (ASYNC = 1 in TCBn.CTRLB). The output signal is then set immediately at the incoming event instead of being synchronized to the TCB clock. Even though the output is immediately set, it will take two to three CLK_TCB cycles before the counter starts counting.

Writing the Compare/Capture Output Enable (CCMPEN) bit in TCBn.CTRLB to ‘1’ enables the waveform output, which will make the waveform output available on the corresponding pin, overriding the value in the corresponding PORT output register.

The different configurations and their impact on the output are listed in the table below.
Table 21-2. Output Configuration
CCMPENCNTMODEASYNCOutput
1Single-Shot mode0The output is high when the counter starts, and the output is low when the counter stops
1The output is high when the event arrives, and the output is low when the counter stops
8-bit PWM modeNot applicable8-bit PWM mode
Other modesNot applicableThe output initial level sets the CCMPINIT bit in the TCBn.CTRLB register
0Not applicableNot applicableNo output

It is not recommended to change modes while the peripheral is enabled, as this can produce an unpredictable output. There is a possibility that an interrupt flag is set during the timer configuration. It is recommended to clear the Timer/Counter Interrupt Flags (TCBn.INTFLAGS) register after configuring the peripheral.