18.5.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
  ADC0REFSEL[2:0] AC0REFSEL[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 6:4 – ADC0REFSEL[2:0] ADC0 Reference Select

These bits select the reference voltage for ADC0.
Note: Refer to VREF in the Electrical Characteristics section for further details.
ValueNameDescription
0x0 0V55 0.55V internal reference
0x1 1V1 1.1V internal reference
0x2 2V5 2.5V internal reference
0x3 4V3 4.3V internal reference
0x4 1V5 1.5V internal reference
Other - Reserved

Bits 2:0 – AC0REFSEL[2:0] AC0 Reference Select

These bits select the reference voltage for AC0.
Note: Refer to VREF in the Electrical Characteristics section for further details.
ValueNameDescription
0x0 0V55 0.55V internal reference
0x1 1V1 1.1V internal reference
0x2 2V5 2.5V internal reference
0x3 4V3 4.3V internal reference
0x4 1V5 1.5V internal reference
0x5 - Reserved
0x6 - Reserved
0x7 AVDD AVDD