3.4 48-Pin VQFN/TQFP
Note: The center pad underneath the QFN
packages can be connected to PCB ground or left electrically unconnected. Solder or glue
it to the board to ensure good mechanical stability. If the center pad is not attached,
the package might loosen from the board.