There are two components contributing to the overall feedback: VFB1 and
VFB2. VFB1 occurs when VSW is high (almost equal to
VIN), while VFB2 contributes when VSW is
essentially grounded.
So, Equation 7-1.
Referring to Figure 1-1, VFB1 and VFB2 can be expressed
as:Equation 7-2. Equation 7-3.
And from Figure 1-1, VSW can be expressed as:Equation 7-4.
By design and from test results, it is known that Av acts
as a high gain amplifier at low frequencies. With this practical assumption ( is almost equal to zero), we could rewrite the expression for Loop Gain (G)
as:Equation 7-8.
DS00007166A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.