In the Poles and Zeros
section, we established the analytical expressions and locations of all dominant poles and
zeros in the system—namely the injection zero, LC double pole, and high-frequency zero.
Building on that understanding, we now move to derive the crossover frequency
FC using a logarithmic (Bode plot) approach, by tracking how the gain
evolves across frequency.
Figure 9-1. Derivation of Crossover
Frequency
We start from the low-frequency gain A0, which comes from the
DC loop gain:Equation 9-1.
From here, we move across frequency step-by-step, following the slopes introduced
by poles and zeros:
From F0 to F1:
A single pole dominates and the slope becomes –20 dB/dec
At F1, a zero is introduced:Equation 9-2.
A zero is introduced by the ripple injection network, cancelling the earlier pole
and the slope becomes 0 dB/dec
At F2, LC double pole is introduced:
Equation 9-3.
The LC double pole appears and the slope becomes –40 dB/dec
At F3, a zero is introduced:Equation 9-4.
This high-frequency zero reduces slope to –20 dB/dec
Using the standard logarithmic gain relation: Equation 9-5.
Now we translate the slope behavior into exact gain equations:
From A0 to A1:Equation 9-6.
From A1 to A2: Flat region (0 dB/dec), so: Equation 9-7.
From A2 to A3: Equation 9-8.
From A3 to crossover FC: At crossover, gain = 0 dB:
Equation 9-9.
This equation becomes the key to solving for FC.
We now substitute all expressions back and solve them systematically:
Starting from: Equation 9-10.
Rearranging: Equation 9-11.
Exponentiating: Equation 9-12.
Substituting the known pole-zero frequencies:Equation 9-13.
After simplification, we arrive at the final compact expression: Equation 9-14.
DS00007166A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.