2 Design Example (Using Frequency Domain Analysis)
The analytical framework developed in the previous sections provides a clear understanding of ACOT control loop behavior, including pole-zero placement and crossover frequency determination. The next step is to apply these concepts to a practical design scenario. This section introduces a real design example to demonstrate how the ripple injection network can be implemented to achieve the desired loop characteristics and performance targets.